Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
60 Case , 1.25 in Diameter, L Class, Carbon Steel or Al60 Rockwell C Min.
Lead Time:Next DayLead times may increase with higher quantities. Lead time displayed in business days.
$507.02eachCosts associated with shipping, packaging, and import taxes/duty not included.
Custom Length:
Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125
Alert
Length will be rounded to the nearest whole Overall Length. Tolerance values are based off Overall Length. Please review your new Overall and Threaded length:
Overall Length:
Threaded Length:
Do you want to continue with these values?
Special Machining
Alert
Deleting will remove all your special machining configurations. Are you sure you want to do that?
Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
Available from stock and cut to length in most material types and options.
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
Straight within .001" per foot cumulative when shipped from the factory.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].